Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Duratuff (Premium) | |
| Bend Radius - Min | 500 mm (19.68 Inch) | |
| Cleaning Level | Standard | |
| FE Decode function visiblity | N | |
| Fitting 1 Angle (Shape) | Straight | |
| Fitting 1 Drop Dimension | NONE | |
| Fitting 1 End Type | Full Flge Code 62-M / In Bolt | |
| Fitting 1 Part No | 1W24FH24 | |
| Fitting 1 Size | Size 24 | |
| Fitting 1 Thread size | None | |
| Fitting 2 Angle (Shape) | 45° Elbow | |
| Fitting 2 Drop Dimension | 70.0 mm | |
| Fitting 2 End Type | Full Flge Code 62-M / In Bolt | |
| Fitting 2 Part No | 1W24FHA24.070 | |
| Fitting 2 Size | Size 24 | |
| Fitting 2 Thread size | None | |
| Fitting hex | Round | |
| Fitting Hex 1 | Round | |
| Fitting Hex 2 | Round | |
| Fitting material | Dura-Kote Zinc Plated Steel | |
| Fitting O'Ring Material | None | |
| Fitting Phase Angle | XXX | |
| Fitting series | Spiral - Internal Skive | |
| Fitting Style | Crimp | |
| H/A Overall Length | 96.457 | |
| H/A Overall Length UOM | mm | |
| Helper characteristics 01 | 0 | |
| Helper characteristics 03 | 85,472 | |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | AEROQUIP | |
| Hose Dash Size | Inch (Dash) Size 24 | |
| Hose Inside Diameter | 38.1 mm (1.50 In) | |
| Hose length char | 85.472 | |
| Hose natural curvature | Not Applicable | |
| Hose Outside Diameter | 57.3 mm (2.26 In) | |
| Hose Part No | 1H083-24 | |
| Hose series | EN856 R13/15 (Komatsu) | |
| Identification Text | Danfoss Standard | |
| Length Of Sleeve / Coil | No Sleeve Required | |
| Marking | Stamp Into Socket | |
| Product type | Hose Assembly Standard Config | |
| Sleeve / Coil Series | No Sleeve Required | |
| Specialities | NONE | |
| Test Method | Standard | |
| Working Pressure | 420 BAR (6100 PSI) | |
| Working Temperature - Max | 120°C (248°F) | |
| Working Temperature - Min | -40°C (-40°F) |