Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend Radius - Min | 50 mm (1.97 Inch) |
Cleaning Level | Standard |
FE Decode function visiblity | N |
Fitting 1 Angle (Shape) | Straight |
Fitting 1 Drop Dimension | NONE |
Fitting 1 End Type | 24 Deg. Dko Swivel Lt.(S) |
Fitting 1 Part No | 20411-14-04TZN |
Fitting 1 Size | Size 14 |
Fitting 1 Thread size | M14x1,5 |
Fitting 2 Angle (Shape) | 90° Elbow Standard Drop |
Fitting 2 Drop Dimension | 30.5 mm |
Fitting 2 End Type | 24 DEG. DKO SWIVEL LT.(S) |
Fitting 2 Part No | 20491-14-04TZN |
Fitting 2 Size | Size 14 |
Fitting 2 Thread size | M14x1,5 |
Fitting Hex 1 | Metric With No Nipple Hx |
Fitting Hex 2 | Metric With No Nipple Hx |
Fitting O'Ring Material | None |
Fitting Phase Angle | XXX |
Fitting Style | Crimp |
Fitting hex | Metric With No Nipple Hx |
Fitting material | Zn Ni Pld Stl |
Fitting series | Winner 2 piece crimp |
H/A Overall Length | 01000 |
H/A Overall Length UOM | mm |
Helper characteristics 06 | M |
Helper characteristics 08 | 2 |
Hose Brand | WINNER |
Hose Dash Size | Inch (Dash) Size 04 |
Hose Inside Diameter | 6.4 mm (0.25 In) |
Hose Outside Diameter | 13.5 mm (0.53 In) |
Hose Part No | EC215-04 |
Hose natural curvature | Not Applicable |
Hose series | EN 857 2SC, J1942-1 |
Identification Text | Winner Standard |
Length Of Sleeve / Coil | No Sleeve Required |
Marking | Adhesive Label And Socket |
Product View (Switch) | Development Global |
Product View (Switch) | Development Global |
Product type | Hose Assembly Standard Config |
Sleeve / Coil Series | No Sleeve Required |
Specialities | NONE |
Test Method | Standard |
Working Pressure | 400 BAR (5800 PSI) |
Working Temperature - Max | 100°C (212°F) |
Working Temperature - Min | -40°C (-40°F) |