Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend Radius - Min | 180 mm (7.09 Inch) |
CMM | BRAIDED H & F-WINNER_CMM |
Cleaning Level | Standard |
FE Decode function visiblity | N |
Fitting 1 Angle (Shape) | Straight |
Fitting 1 Drop Dimension | NONE |
Fitting 1 End Type | Bsp Female Multiseal |
Fitting 1 Part No | 22111-08-08Z |
Fitting 1 Size | Size 08 |
Fitting 1 Thread size | G1/2-14 |
Fitting 2 Angle (Shape) | 90° Elbow Standard Drop |
Fitting 2 Drop Dimension | 52.5 mm |
Fitting 2 End Type | BSP FEMALE MULTISEAL |
Fitting 2 Part No | 22191-08-08Z |
Fitting 2 Size | Size 08 |
Fitting 2 Thread size | G1/2-14 |
Fitting Hex | Metric With No Nipple Hx |
Fitting Hex 1 | Metric With No Nipple Hx |
Fitting Hex 2 | Metric With No Nipple Hx |
Fitting Material | Zinc Plated Steel |
Fitting O'Ring Material | None |
Fitting Phase Angle | XXX |
Fitting Series | Winner 2 Piece Crimp |
Fitting Style | Crimp |
H/A Overall Length | 01350 |
H/A Overall Length UOM | mm |
Helper characteristics 06 | M |
Helper characteristics 08 | 2 |
Hose Brand | WINNER |
Hose Dash Size | Inch (Dash) Size 08 |
Hose Inside Diameter | 12.7 mm (0.50 In) |
Hose Natural Curvature | 90° Rotational Angle |
Hose Outside Diameter | 21.8 mm( 0.86In ) |
Hose Part No | CH210-08 |
Hose Series | CENTAUR EN853 2SN |
Identification Text | Winner Standard |
Length Of Sleeve / Coil | No Sleeve Required |
Marking | Adhesive Label And Socket |
Product View (Switch) | Development Global |
Product View (Switch) | Development Global |
Product type | Hose Assembly Standard Config |
Sleeve / Coil Series | No Sleeve Required |
Specialities | NONE |
Test Method | Standard |
Working Pressure | 275 BAR (4000 PSI) |
Working Temperature - Max | 100°C (212°F) |
Working Temperature - Min | -40°C (-40°F) |