Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product Series | TA-- | Pneumatic threaded- 250 Psi |
| Rod Diameter | IB | 0.50 inch |
| Double/Single Rods | S | Single Rod |
| Unit of Measure | I | Inch |
| Working Stroke | 0007 | 0007 |
| Rod End Type | S | Full male UN thread |
| Stroke Fraction | 0 | 0 inch |
| Head Port Location | 1 | Head 1 |
| Cap Port Location | 1 | Cap 1 |
| Cushion | B | Cushion Both Ends |
| Head Cushion Location | 1 | Cushion Head 1 |
| Cap Cushion Location | 1 | Cushion Cap 1 |
| Switches | X | No Switch |
| Head Switch Location | X | No switch at head |
| Cap Switch Location | X | No switch at cap |
| Bleeder Type | X | No Bleeder |
| Head Bleeder Location | X | No bleeder at head |
| Cap Bleeder Location | X | No bleeder at cap |
| Gland Drain Head End | X | No gland drain |
| Extra Rod Projection | 000 | 000 |
| Extra rod projection Fraction | 0 | 0 |
| Stop Tube | X | No Stop-Tube |
| Stop Tube Length | 000 | 000 |
| Stop Tube Length Fraction | 0 | 0 |
| Bronze Bushing | X | No |
| No of Flats | 2 | 2 Flats |
| Piston to Rod Joint | X | Standard threaded piston to rod joint |
| Port Plug | P | Plastic Plug- Standard |
| Accessories | XX | No Accessories |
| Trunnion Location | 0000 | 0000 |
| Trunnion Length Fraction | 0 | 0 |
| Sensor Type | X | No transducer |
| Sensor output | X | No Sensor Output |
| Cable option | X | No Cable |
| Cover option | X | No cover |
| Valve pattern | X | No Manifold |
| Working medium | PNE | Pneumatic |
| Construction Type | TH | Threaded Cylinder |
| Mounting Styles | 01 | Side Lug/Foot Mount |
| Piston Seal | N | Normal |
| Pressure (Psi) | A | 250 Psi |
| Rod Material | B | Non case harden piston rod |
| Rod Seal | N | Normal |
| Series | TA | TA Series- Pneumatic 250 psi |
| Stroke Length 0 add Model cod | 000 | 000 |
| Switch type | X | No switch |
| Working Pressure (Psi) | 250 | 250 Psi |