Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend Radius - Min | 300 mm (11.81 Inch) |
CMM | SPIRAL H & F-AEROQUIP_CMM |
Cleaning Level | Standard |
FE Decode function visiblity | N |
Fitting 1 Angle (Shape) | Straight |
Fitting 1 Drop Dimension | NONE |
Fitting 1 End Type | Bsp Female Multiseal |
Fitting 1 Part No | 22112-12-12Z |
Fitting 1 Size | Size 12 |
Fitting 1 Thread size | G3/4-14 |
Fitting 2 Angle (Shape) | 45° Elbow |
Fitting 2 Drop Dimension | 33.2 mm |
Fitting 2 End Type | BSP FEMALE MULTISEAL |
Fitting 2 Part No | 22142-12-12Z |
Fitting 2 Size | Size 12 |
Fitting 2 Thread size | G3/4-14 |
Fitting Hex 1 | Metric With No Nipple Hx |
Fitting Hex 2 | Metric With No Nipple Hx |
Fitting O'Ring Material | None |
Fitting Phase Angle | XXX |
Fitting hex | Metric With No Nipple Hx |
Fitting material | Zinc Plated Steel |
Fitting series | Winner 2 Pc (4Sp) - Crimp |
H/A Overall Length | 01150 |
H/A Overall Length UOM | mm |
Helper characteristics 06 | M |
Helper characteristics 08 | 2 |
Hose Brand | AEROQUIP |
Hose Dash Size | Inch (Dash) Size 12 |
Hose Inside Diameter | 19.1 mm( 0.75 In ) |
Hose Outside Diameter | 33 mm( 1.3In ) |
Hose Part No | 2755-12 |
Hose natural curvature | 0° Rotational Angle |
Hose series | EN856 4SP |
Identification Text | Winner Standard |
Length Of Sleeve / Coil | No Sleeve Required |
Marking | Adhesive Label And Socket |
Product View (Switch) | Development Global |
Product type | Hose Assembly Standard Config |
Sleeve / Coil Series | No Sleeve Required |
Specialities | NONE |
Test Method | Standard |
Working Pressure | 350 BAR (5100 PSI) |
Working Temperature - Max | 100°C (212°F) |
Working Temperature - Min | -40°C (-40°F) |