Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Duratuff (Premium) |
Bend Radius - Min | 460 mm (18.11 Inch) |
CMM | SPIRAL H & F-AEROQUIP_CMM |
Cleaning Level | Standard |
FE Decode function visiblity | N |
Fitting 1 Angle (Shape) | 90° Elbow Standard Drop |
Fitting 1 Drop Dimension | 89.5 mm |
Fitting 1 End Type | Bsp Female Multiseal(Wirenut) |
Fitting 1 Part No | 22192N-20-20WZ |
Fitting 1 Size | Size 20 |
Fitting 1 Thread size | G1 1/4-11 |
Fitting 2 Angle (Shape) | 90° Elbow Standard Drop |
Fitting 2 Drop Dimension | 89.5 mm |
Fitting 2 End Type | BSP FEMALE MULTISEAL(WIRENUT) |
Fitting 2 Part No | 22192N-20-20WZ |
Fitting 2 Size | Size 20 |
Fitting 2 Thread size | G1 1/4-11 |
Fitting Hex 1 | Metric With No Nipple Hx |
Fitting Hex 2 | Metric With No Nipple Hx |
Fitting O'Ring Material | None |
Fitting Phase Angle | XXX |
Fitting hex | Metric With No Nipple Hx |
Fitting material | Zinc Plated Steel |
Fitting series | Winner 2 Pc (4Sp) - Crimp |
H/A Overall Length | 00870 |
H/A Overall Length UOM | mm |
Helper characteristics 06 | M |
Helper characteristics 08 | 2 |
Hose Brand | AEROQUIP |
Hose Dash Size | Inch (Dash) Size 20 |
Hose Inside Diameter | 31.8 mm (1.25 In) |
Hose Outside Diameter | 45.5 mm (1.79 In) |
Hose Part No | GH506-20 |
Hose natural curvature | 270° Rotational Angle |
Hose series | EN856 4SH ISO 3862 4SH |
Identification Text | Winner Standard |
Length Of Sleeve / Coil | No Sleeve Required |
Marking | Adhesive Label And Socket |
Product View (Switch) | Development Global |
Product type | Hose Assembly Standard Config |
Sleeve / Coil Series | No Sleeve Required |
Specialities | NONE |
Test Method | Standard |
Working Pressure | 350 BAR (5100 PSI) |
Working Temperature - Max | 100°C (212°F) |
Working Temperature - Min | -40°C (-40°F) |