Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Duratuff (Premium) |
Bend Radius - Min | 150 mm (5.91 Inch) |
CMM | SPIRAL H & F-AEROQUIP_CMM |
Cleaning Level | Standard |
FE Decode function visiblity | N |
Fitting 1 Angle (Shape) | 60° Elbow |
Fitting 1 Drop Dimension | 43.0 mm |
Fitting 1 End Type | Metric Female Orfs(Slipnut) |
Fitting 1 Part No | 20262Y-39-16TZ |
Fitting 1 Size | Size 39 |
Fitting 1 Thread size | M39X2 |
Fitting 2 Angle (Shape) | Straight |
Fitting 2 Drop Dimension | None |
Fitting 2 End Type | METRIC FEMALE ORFS(SLIPNUT) |
Fitting 2 Part No | 20212Y-39-16TZ |
Fitting 2 Size | Size 39 |
Fitting 2 Thread size | M39X2 |
Fitting Hex 1 | Metric With No Nipple Hx |
Fitting Hex 2 | Metric With No Nipple Hx |
Fitting O'Ring Material | None |
Fitting Phase Angle | XXX |
Fitting hex | Metric With No Nipple Hx |
Fitting material | Zinc Plated Steel |
Fitting series | Winner 1 Pc (4Sp) - Crimp |
H/A Overall Length | 01600 |
H/A Overall Length UOM | mm |
Helper characteristics 06 | M |
Helper characteristics 08 | 2 |
Hose Brand | AEROQUIP |
Hose Dash Size | Inch (Dash) Size 16 |
Hose Inside Diameter | 25.4 mm (1.00 In) |
Hose Outside Diameter | 37.9 mm (1.49 In) |
Hose Part No | GH493-16 |
Hose natural curvature | 180° Rotational Angle |
Hose series | 100R12, EN 856 R12 |
Identification Text | Winner Standard |
Length Of Sleeve / Coil | No Sleeve Required |
Marking | Laser Print |
Product View (Switch) | Development Global |
Product type | Hose Assembly Standard Config |
Sleeve / Coil Series | No Sleeve Required |
Specialities | NONE |
Test Method | Standard |
Working Pressure | 350 BAR (5100 PSI) |
Working Temperature - Max | 126°C (260°F) |
Working Temperature - Min | -40°C (-40°F) |