Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend Radius - Min | 300 mm (11.81 Inch) |
CMM | BRAIDED H & F-WINNER_CMM |
Cleaning Level | Standard |
FE Decode function visiblity | N |
Fitting 1 Angle (Shape) | 90° Elbow Standard Drop |
Fitting 1 Drop Dimension | 67.5 mm |
Fitting 1 End Type | Sae Flange Code 61. |
Fitting 1 Part No | 87391-16-16Z |
Fitting 1 Size | Size 16 |
Fitting 1 Thread size | None |
Fitting 2 Angle (Shape) | 90° Elbow Standard Drop |
Fitting 2 Drop Dimension | 67.5 mm |
Fitting 2 End Type | SAE Flange Code 61. |
Fitting 2 Part No | 87391-16-16Z |
Fitting 2 Size | Size 16 |
Fitting 2 Thread size | None |
Fitting Hex 1 | Round |
Fitting Hex 2 | Round |
Fitting O'Ring Material | Code 61/62 NBR 90 Shore |
Fitting Phase Angle | 090 |
Fitting Style | Crimp |
Fitting hex | Round |
Fitting material | Zinc Plated Steel |
Fitting series | Winner 2 Piece Crimp |
H/A Overall Length | 01100 |
H/A Overall Length UOM | mm |
Hose Brand | WINNER |
Hose Dash Size | Inch (Dash) Size 16 |
Hose Inside Diameter | 25.4 mm (1.00 In) |
Hose Outside Diameter | 37.6 mm( 1.48In ) |
Hose Part No | CH210-16 |
Hose natural curvature | 270° Rotational Angle |
Hose series | CENTAUR EN853 2SN |
Identification Text | Winner Standard |
Length Of Sleeve / Coil | No Sleeve Required |
Marking | Adhesive Label And Socket |
Product View (Switch) | Development Global |
Product type | Hose Assembly Standard Config |
Sleeve / Coil Series | No Sleeve Required |
Specialities | NONE |
Test Method | Standard |
Working Pressure | 165 BAR (2400 PSI) |
Working Temperature - Max | 100°C (212°F) |
Working Temperature - Min | -40°C (-40°F) |