Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation | 4 | Solenoid operated single stage |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating & Overrides | H | 24 VDC Amplifier supply, water-resistant overrides |
| Command Signal | 1 | +/- 10V Voltage |
| Configuration level | RG | Round shape solenoid, subplate mounted |
| Design Series | 01 | Design series -01 |
| Digital Comm. Interface | CO | CANOPEN |
| Electrical Connections | E07 | 7 -PIN connector with plug, no enable |
| EN Series | 00000 | Omit for standard |
| External Sensor | N | NONE |
| ISO Interface | 05 | ISO 4401 size-05 |
| Model | IPV | Industrial proportional valves |
| Monitor Output | 1 | ±10V Voltage feedback signal |
| Pilot Supply & Drain Option | N | None_ |
| Software Version | 001 | Software version -001 |
| Spool Type | 00002C75N45 | 75LPM/45LPM Asymmetric, Dead band at null with all ports blocked. |
| Valve Type | KBF | Proportional valve integral electronic spool position feedback |