Product specifications
Characteristic | Value | Description |
|---|---|---|
| Certificate | X | No COC |
| Cleaning Level | S | No Cleaning Level Requirement |
| FE Internal User Access | 0 | Standard |
| Fitting 1 Angle (Shape) | S | Straight |
| Fitting 1 Drop Dimension | XXXX | NONE |
| Fitting 1 End Type | DL | 24 Degree DKO Swivel Light Duty |
| Fitting 1 Part No | 1A10DL8 | 1A10DL8 |
| Fitting 1 Size | 10 | Size 10 |
| Fitting 2 Angle (Shape) | S | Straight |
| Fitting 2 Drop Dimension | XXXX | None |
| Fitting 2 End Type | FJ | Female 37 Degree Swivel |
| Fitting 2 Part No | 1A10FJ8 | 1A10FJ8 |
| Fitting 2 Reqired | C | New fitting on fitting 2 |
| Fitting 2 Size | 10 | Size 10 |
| Fitting Hex | M | Fitting 1 to have inch hex and fitting 2 to have round |
| Fitting Hex 1 | M | Metric |
| Fitting Hex 2 | M | Metric |
| Fitting Material | CS | Dura-Kote Zinc Plated Steel |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | XXX | XXX |
| Fitting Series | 1A | TTC - Through The Cover |
| Fitting Style | C | Crimp |
| Front-end Customer Sales org | H800 | H800 |
| H/A Overall Length | 98.819 | 98.819 |
| H/A Overall Length UOM | M | mm |
| Hose Dash Size | 08 | Inch (Dash) Size 08 |
| Hose Inside Diameter | 12.7 | 12.7 mm (0.50 In) |
| Hose length char | 96.102 | 96.102 |
| Hose length Compatible Error | E0009 | H/A Overall Length (Inches) or (metric) can be specified only If Min/Maxlength specified |
| Hose Natural Curvature | X | No Requirements |
| Hose Outside Diameter | 19.5 | 19.5 mm (0.77 In) |
| Hose Part No | EC115-08L | EC115-08L |
| Hose Series | EC115- | 1 wire braided hose that meets EN857 1SC |
| Identification Text | 01 | Includes: Danfoss Logo / Yy.Mm /, (Part Number), (Part Number) |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | A | Hose Assembly Details To Be Put On One Socket |
| Number Of Pieces Of Tape | X | No Tape Required |
| Packaging Type | X | Standard Packaging |
| Product Type | HA1 | Hose Assembly Standard Config |
| Regions | EMA | Europe, Middle East,and Africa |
| Select the region: | EU | Europe |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Tolerance | X | Standard Tolerance |