Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | D | Duratuff (Premium) |
| Bend Radius - Min | 121 | 121 mm (4.75 Inch) |
| Cap Type & Hose Shelf Life | S | Standard caps/plugs and hose shelf life |
| CERTIFICATE | X | No COC |
| Cleaning Level | K | 0.6Mm Max. Particle Size |
| Fitting 1 Angle (Shape) | A | 45° Elbow |
| Fitting 1 Drop Dimension | 0198 | 19.8 mm |
| Fitting 1 End Type | FJ | Female 37 Degree Swivel |
| Fitting 1 Part No | 1A12FJA12 | 1A12FJA12 |
| Fitting 1 Size | 12 | Size 12 |
| Fitting 1 Thread size | BU | 1 1/16-12 |
| Fitting 2 Angle (Shape) | A | 45° Elbow |
| Fitting 2 Drop Dimension | 0198 | 19.8 mm |
| Fitting 2 End Type | FJ | Female 37 Degree Swivel |
| Fitting 2 Part No | 1A12FJA12 | 1A12FJA12 |
| Fitting 2 Reqired | B | Same fitting as fitting 1 |
| Fitting 2 Size | 12 | Size 12 |
| Fitting 2 Thread size | BU | 1 1/16-12 |
| Fitting hex | N | Fitting(s) to have metric nut hex with no nipple hex |
| Fitting Hex 1 | N | Metric With No Nipple Hx |
| Fitting Hex 2 | N | Metric With No Nipple Hx |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | 005 | 005 |
| Fitting series | 1A | TTC - Through The Cover |
| Fitting Style | C | Crimp |
| H/A Overall Length | 210.000 | 210.000 |
| H/A Overall Length UOM | I | inch |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 12 | Inch (Dash) Size 12 |
| Hose Inside Diameter | 19.0 | 19.0 mm (0.75 In) |
| Hose length char | 205.276 | 205.276 |
| Hose length Compatible Error | E0009 | H/A Overall Length (Inches) or (metric) can be specified only If Min/Maxlength specified |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 29.8 | 29.8 mm( 1.17In ) |
| Hose Part No | FC849-12 | FC849-12 |
| Hose series | FC849- | 2 wire braided hose that meets SAE 100R19 |
| Identification Text | 22 | Includes: Danfoss\Danfoss Part Number\Customer Part Number\Proof TestDate, ID Number |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | B | Hose Assembly Details To Be Put On One Adhesive Label (Mylar Tag) |
| No.of dimensioned pcs of tape | NT | No Tape |
| Number Of Pieces Of Tape | X | No Tape Required |
| Packaging Type | X | Standard Packaging |
| Product Type | HA1 | Hose Assembly Standard Config |
| Select the region: | AM | Americas |
| Shape: Ftng1 angle | S1 | Angle |
| Shape: Ftng2 angle | S2 | Angle |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | SXXXX | SXXXX |
| Test Method | X | No Additional Testing Required |
| Tolerance | X | Standard Tolerance |
| Working Pressure | 275 | 275 BAR (4000 PSI) |
| Working Temperature - Max | 100 | 100°C (212°F) |
| Working Temperature - Min | -40 | -40°C (-40°F) |