840AN00002A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 02-402930
840AN00002A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid B | |
| Actuation Type | Solenoid Operated | |
| Actuator Identification | None | |
| Body material | Ductile Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Design code | 10 | |
| Diode | None | |
| Flow rate | 114 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-10 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | DG3V-10-33C-2-10 | |
| Pressure Rating | 350 bar | |
| Product Height | 7.4 in | |
| Product Length/Depth | 18.4 in | |
| Product Volume | 1055.24 in³ | |
| Product Weight | 89 lb | |
| Product Width | 7.75 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Valve Mount Type | Subplate/manifold mounted |