Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.132 | |
| A dimension MM | 54.150 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 842024-24-316 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End type 1 | FLANGE SANITORY | Flange Sanitory |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.944 | |
| Hose cut off factor MM | 23.970 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.310 | |
| Inside diameter MM | 33.270 | |
| Product height in | 1.984 | |
| Product height mm | 50.394 | |
| Product length in | 2.132 | |
| Product length mm | 54.150 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.984 | |
| Product width mm | 50.394 | |
| Series | EVERFLEX CONVO CRIMP | Everflex Convo Crimp |
| Sub brand | EVERFLEX | Everflex |