CVI-40-X2-50, CVI40X250
847AN00055A
Model code: CVI40X250
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Slip-in cartridge valves
Recommended replacement: 11424788
847AN00055A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cracking pressure BAR | 1.80 |
| Cracking pressure PSI | 26.0 |
| Design Series | 50 Design |
| Flow rate LPM | 1025 |
| Flow rate USgpm | 255.0 |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:1 |
| Insert type | Reducing - Normally Closed |
| Interface | No |
| Leakage | Standard |
| Model Code 1 | CVI40X250 |
| Normal function | Normally closed |
| Pilot port orientation | ISO |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length in | 3.180 |
| Product length mm | 80.772 |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Seal material | Buna-N |
| Size | NG 40 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve insert |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |