850048-L
V2010 1F8S3S 11BC12L
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Power Steering, Industrial small units and small press etc. |
Configuration | Double |
Design code | 12 |
Displacement (front) | 26.6 cm³/rev |
Displacement (rear) | 9.8 cm³/rev |
Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
Flow rate | 68.24488704 l/min |
Frame size | V2010 |
Frame size (front) | V20 |
Identification | None |
Minimum speed | 1800 RPM |
Model Code | V2010 1F8S3S 11BC12L |
Paint | None |
Product Height | 5 in |
Product Length/Depth | 10.1 in |
Product Type | Vane Pumps |
Product Volume | 346.935 in³ |
Product Weight | 30 lb |
Product Width | 6.87 in |
Product material | Cast Iron |
Ring size | 8 |
Seal material | Buna-N |
Shaft rotation | Left |
Shafts | Splined |
Special features | None |
Sub-brand | None |
Trade Name | V10 and V20 Series |
Vane function type | Pump |
Working pressure - max | 172 bar |