850056-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
850056-4
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Steering, Industrial small units and small press etc. |
| Configuration | Double |
| Design code | 12 |
| Displacement | 29.7 cm³/rev |
| Displacement (front) | 29.7 cm³/rev |
| Displacement (rear) | 3.3 cm³/rev |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
| Flow rate | 76.27968 l/min |
| Frame size | V2010 |
| Frame size (front) | V20 |
| Frame size (rear) | V10 |
| Front flange mounting style | SAE J744 101-2 (SAE B) 2 Bolt |
| Front outlet port position (cover end view) | 90° CW FROM INLET PORT |
| Front outlet port type | 1.0625-12 UN 2B SAE O-ring port (SAE #12) |
| Identification | None |
| Inlet port connections | 1 1/2 Diameter 4-Bolt Flange |
| Minimum speed | 1800 RPM |
| Model Code | V2010 1F9S1S 1DD12 |
| Paint | None |
| Product Height | 5 in |
| Product Length/Depth | 10.7 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 367.545 in³ |
| Product Weight | 30 lb |
| Product Width | 6.87 in |
| Rear outlet port connections | 0.750-16 Straight Thread |
| Rear Outlet Port Position (Cover End View) | 135° CW From Inlet Port |
| Ring size | 8 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | V10 and V20 Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |