850065-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
850065-3
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Steering, Industrial small units and small press etc. |
| Configuration | Double |
| Design code | 12 |
| Displacement (front) | 29.7 cm³/rev |
| Displacement (rear) | 19.5 cm³/rev |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
| Flow rate | 76.27968 l/min |
| Frame size | V2010 |
| Frame size (front) | V20 |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | V2010 1F9S6S 1CC12 |
| Paint | None |
| Product Height | 5 in |
| Product Length/Depth | 11.15 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 383.003 in³ |
| Product Weight | 30 lb |
| Product Width | 6.87 in |
| Rear Outlet Port Position (Cover End View) | 45° CW From Inlet Port |
| Ring size | 9 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | V10 and V20 Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |