850108-5
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
850108-5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Steering, Industrial small units and small press etc. | |
| Configuration | Double | |
| Design code | 12 | |
| Displacement (front) | 42.5 cm³/rev | |
| Displacement (rear) | 9.8 cm³/rev | |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements | |
| Flow rate | 99.77382144 l/min | |
| Frame size | V2010 | |
| Frame size (front) | V20 | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | V2010 1F13S5S 11AA12 LH | |
| Paint | None | |
| Product Height | 5 in | |
| Product Length/Depth | 10.59 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 363.767 in³ | |
| Product Weight | 30 lb | |
| Product Width | 6.87 in | |
| Rear Outlet Port Position (Cover End View) | 135° CCW From Inlet Port | |
| Ring size | 13 | |
| Seal material | Buna-N | |
| Shaft rotation | Left | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V10 and V20 Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |