850340-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
850340-1
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Double |
| Design code | 30 |
| Displacement | 36.4 cm³/rev |
| Displacement (front) | 36.4 cm³/rev |
| Displacement (rear) | 22.8 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Flow rate | 88.68784128 l/min |
| Frame size | V2010 |
| Frame size (front) | V20 |
| Frame size (rear) | V10 |
| Minimum speed | 1800 RPM |
| Model Code | V2020 1F11S8S 11AA30 |
| Paint | None |
| Product Height | 5.32 in |
| Product Length/Depth | 11.17 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 408.84 in³ |
| Product Weight | 35 lb |
| Product Width | 6.88 in |
| Rear Outlet Port Position (Cover End View) | Opposite inlet port |
| Ring size | 1 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Splined |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |