850388-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
850388-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Steering, Industrial small units and small press etc. | |
| Configuration | Double | |
| Design code | 30 | |
| Displacement (front) | 26.6 cm³/rev | |
| Displacement (rear) | 22.8 cm³/rev | |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements | |
| Flow rate | 68.24488704 l/min | |
| Frame size | V20-V20 | |
| Frame size (front) | V20 | |
| Frame size (rear) | V20 | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | V2020 1F8S7S 11CC30 | |
| Paint | None | |
| Product Height | 5.32 in | |
| Product Length/Depth | 10.46 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 382.853 in³ | |
| Product Weight | 35 lb | |
| Product Width | 6.88 in | |
| Rear Outlet Port Position (Cover End View) | In-line with inlet port | |
| Ring size | 8 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Sub-brand | None | |
| Trade Name | V10 and V20 Series | |
| Vane function type | Pump | |
| Working pressure - max | 152 bar |