850AN00070A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
850AN00070A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Controlled Pilot Operated | |
| Application | Metal Cutting, Material handling, Plastics & Rubber, Die Casting, Foundry, Ceramic & Glass, Metal Press, Baler, Shear & Cutting, Bending Machine, Punching Machine, Wood Product, Pulp & Paper, Turbine ,Generation Steam Turbine ,Wind Turbine. | |
| Body material | Cast Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil voltage | +/- 10V voltage command signal | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Current | 20 mA | |
| Customer Programmable | No | |
| Design code | 10 | |
| Diode | None | |
| Feedback Sensor | Yes | |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor | |
| Flow rate | 375 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Anti wear petroleum oils (L HM) | |
| Function | Directional Control Valve | |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | KBH1-05-01-NS-TX-T-11-E-NS-001-10 | |
| On-Board Electronics | Axispro | |
| Pilot Drain | Internal | |
| Pilot Supply | Internal | |
| Pressure Rating | 350 bar | |
| Product Height | 11.01 in | |
| Product Length/Depth | 13.42 in | |
| Product Volume | 688.535 in³ | |
| Product Weight | 34.8 lb | |
| Product Width | 4.66 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Spool Center Condition | Overlapped, P,A,B,T blocked | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Symmetrical Flow | Yes | |
| Tank Port Rating | 50 bar | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |