851AN00063A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
851AN00063A
Product specifications
Characteristic | Value |
|---|---|
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Ductile Iron |
| Build Type | Spring centered |
| Coil Rating | 24 Volt DC |
| Design code | 65 |
| Electrical connector | ISO 4400 (Din 43650) Connector |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 40 l/min |
| Fluid Cleanliness | 9/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Directional Control Valve |
| Light | No |
| Model Code | DG4V-3M-8C-VM-U-H7-65 |
| Pressure Rating | 350 bar |
| Product Height | 2.69 in |
| Product Length/Depth | 8.74 in |
| Product Type | Directional Control Valves |
| Product Volume | 43.73 in³ |
| Product Width | 1.86 in |
| Response time | 40 ms |
| Seal material | Viton |
| Size | D03 |
| Special features | None |
| Spring Arrangement | C |
| Stage | Single Stage |
| Sub-brand | None |
| Tank Port Rating | 207 bar |
| Trade Name | DG4V-3 65 Design |
| Working temperature - max | 80 °C |
| Working temperature - min | -20 °C |