KBS1-03-04-NS-11-E-NS-004-11, KBS10304NS11ENS00411
852AN00002C
Model code: KBS10304NS11ENS00411
Recommended replacement: 84011896
852AN00002C
Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 5.00 |
| A Port flow USGPM | 1.30 |
| Actuation Type | Solenoid controlled |
| B Port flow LPM | 5.00 |
| B Port flow USGPM | 1.30 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Coil voltage | 24 Volt DC |
| Command input | +/-10V Command +/-10V feedback |
| Communication protocol | None |
| Design Series | 11 Series |
| Electrical Connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | Yes |
| Fluid Cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | None |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | KBS10304NS11ENS00411 |
| On board electronics | Yes |
| Performance | Servo |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 9.320 |
| Product length mm | 236.728 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| ProFX compatible | Yes |
| Reducer module | No |
| Reverse flow check | No |
| Seal Type | Viton |
| Special features | None |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 250.0 |
| Tank port rating PSI | 3600 |
| Valve Mount Type | Subplate |
| Valve Type | AxisPro level 1 |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |