
852AN00004B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
852AN00004B
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid Controlled |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Build Type | Standard |
| Coil voltage | 24 Volt DC |
| Communication bus | None |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG |
| Current | 3.7 A |
| Customer Programmable | Yes |
| Design code | 10 |
| Feature | Gain a competitive edge with AxisProIntelligent controls and built-in diagnosisConfigure to your system specifications |
| Feedback Sensor | Yes |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor |
| Flow rate | 40 l/min |
| Fluid Cleanliness | 17/15/12 |
| Fluid compatibility | Antiwear Hydraulic Oils And Non Alkyl Based Phosphate Esters |
| Function | Directional Control Valve |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Leakage | Standard |
| Level | 1 |
| Light | No |
| Manual Override | None |
| Model Code | KBS1-03-05-NS-11-E-NS-002-10 |
| On-Board Electronics | Axispro |
| Performance | Servo Performance |
| Pressure Drop at Rated Flow | 35 bar |
| Pressure Rating | 350 bar |
| Product Height | 5 in |
| Product Length/Depth | 9.32 in |
| Product Type | Proportional Valves |
| Product Volume | 84.346 in³ |
| Product Weight | 5.5 lb |
| Product Width | 1.81 in |
| Seal material | Fluorocarbon |
| Special features | None |
| Spool Center Condition | None |
| Spring Arrangement | No Spring |
| Stage | Single Stage |
| Sub-brand | None |
| Symmetrical Flow | Yes |
| Trade Name | KBS1-03 10 Design |
| Valve Mount Type | Line |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |