
KBS2-03-05-NS-11-E-CO-A-NS-VSC-NS-00210, KBS20305NS11ECOANSVSCNS00210
852AN00014B
Model code: KBS20305NS11ECOANSVSCNS00210
Recommended replacement: 852AN00014C
852AN00014B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | KBS20305NS11ECOANSVSCNS00210 | |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 9.820 | |
| Product length mm | 249.428 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 |