
852AN00016A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 852AN00016B
852AN00016A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Controlled | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Build Type | Standard | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Current | 3.7 A | |
| Customer Programmable | Yes | |
| Design code | 10 | |
| Feature | Gain a competitive edge with AxisProIntelligent controls and built-in diagnosisConfigure to your system specifications | |
| Feedback Sensor | Yes | |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor | |
| Flow rate | 24 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Antiwear Hydraulic Oils And Non Alkyl Based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 | |
| Leakage | Standard | |
| Level | 1 | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | KBS1-05-02-NS-11-E-NS-001-10 | |
| On-Board Electronics | Axispro | |
| Performance | Servo Performance | |
| Pilot Supply | External | |
| Pressure Drop at Rated Flow | 35 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 5.7 in | |
| Product Length/Depth | 10.49 in | |
| Product Type | Proportional Valves | |
| Product Volume | 163.833 in³ | |
| Product Weight | 13 lb | |
| Product Width | 2.74 in | |
| Reducer Module | No | |
| Seal material | Fluorocarbon | |
| Special features | None | |
| Spool Center Condition | None | |
| Spring Arrangement | No Spring | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Tank Port Rating | 250 bar | |
| Trade Name | KBS1-05 10 Design | |
| Valve Mount Type | Line | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |