852AN00139A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AxisPro proportional valves
Recommended replacement: 852AN00139B
852AN00139A
Product specifications
Characteristic | Value |
|---|---|
| Build Type | Standard |
| Check Valve | No |
| Coil voltage | 24 Volt DC |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG |
| Customer Programmable | No |
| Design code | 10 |
| Diode | None |
| Feedback Sensor | Yes |
| Feedback Type | 4-20 Ma Current Feedback Signal, 4-20 Ma Current Monitor |
| Fluid Cleanliness | 17/15/12 |
| Fluid compatibility | Materials and seals used in these valves are compatible with antiwear hydraulic oils and acryl phosphate ester |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Leakage | Standard |
| Level | 1 |
| Light | No |
| Manual Override | None |
| Model Code | KBS1-03-08-NS-22-E-NS-001-10 |
| On-Board Electronics | Axispro |
| Performance | Servo Performance |
| Product Height | 5 in |
| Product Length/Depth | 9.32 in |
| Product Volume | 84.346 in³ |
| Product Weight | 5.5 lb |
| Product Width | 1.81 in |
| Seal material | Buna-N |
| Special features | None |
| Spool Center Condition | None |
| Spring Arrangement | No Spring |
| Symmetrical Flow | Yes |
| Valve Mount Type | Subplate |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |