KBS2-03-39-NS-11-E-CO-A-NS-VSC-NS-004-11, KBS20339NS11ECOANSVSCNS00411-product-details

KBS2-03-39-NS-11-E-CO-A-NS-VSC-NS-004-11, KBS20339NS11ECOANSVSCNS00411

852AN00200C

Model code: KBS20339NS11ECOANSVSCNS00411


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM14.00
A Port flow USGPM3.70
Actuation TypeSOLENOID CONTROLLEDSolenoid controlled
B Port flow LPM14.00
B Port flow USGPM3.70
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSOLENOID AT B PORT ENDSolenoid at B port end
Coil voltage24 VOLT DC24 Volt DC
Command input+/-10V COMMAND +/-10V FEEDBACK+/-10V Command +/-10V feedback
Communication protocolCANOPENCANopen
Design Series11 SERIES11 Series
Electrical Connection7 PIN CONNECTOR WITH PLUGElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorYESYes
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3ISO4401-03/NFPA D03/CETOP 3/NG06
Manual overrideNONENone
Maximum pressure bar350
Maximum pressure PSI5000
Model Code 1KBS20339NS11ECOANSVSCNS00411
On board electronicsYESYes
PerformanceSERVOServo
ProFX compatibleYESYes
Reducer moduleNONo
Reverse flow checkNONo
Seal typeVITONViton
Special featuresNONENone
Spool TypeALL PORTS BLOCKED, 8% OVERLAPAll ports blocked, 8% overlap
StageSINGLE STAGESingle stage
Symmetric flowYESYes
Tank port rating BAR250
Tank port rating PSI3600
Valve Mount TypeSUBPLATESubplate
Valve TypeAXISPRO LEVEL 2AxisPro level 2
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4