Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
853932
POPPET
853932
Where to buy
Export PDF
Tools
Add to comparison
853932
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.550
Product height mm
13.970
Product length in
0.660
Product length mm
16.764
Product width in
0.550
Product width mm
13.970