Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
853964
BODY Y-P
853964
Where to buy
Export PDF
Tools
Add to comparison
853964
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product length in
5.020
Product length mm
127.500
Product width in
1.969
Product width mm
50.000
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm