Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.687 | |
| Product height mm | 17.450 | |
| Product length in | 0.032 | |
| Product length mm | 0.813 | |
| Product width in | 0.687 | |
| Product width mm | 17.450 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
