Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.130 | |
| Product height mm | 28.702 | |
| Product length in | 0.090 | |
| Product length mm | 2.286 | |
| Product width in | 1.130 | |
| Product width mm | 28.702 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
