855AN00016A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
855AN00016A
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A, Solenoid B |
| Actuation Type | Solenoid Controlled |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve |
| Build Type | Spring centered |
| Coil voltage | 24 Volt DC |
| Communication bus | None |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG |
| Current | 1.2 A |
| Design code | 10 |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics |
| Feedback Sensor | Yes |
| Feedback Type | 4-20 Ma Current Feedback Signal, +/-10V Voltage Monitor |
| Flow rate | 20 l/min |
| Fluid Cleanliness | 17/15/12 |
| Fluid compatibility | Antiwear Hydraulic Oils And Non Alkyl Based Phosphate Esters |
| Function | Directional Control Valve |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Leakage | Standard |
| Light | No |
| Manual Override | Plain |
| Model Code | KBDG4V-3-2C20N-M2-PH7-H7-11 |
| On-Board Electronics | KB |
| Performance | Standard |
| Pressure Drop at Rated Flow | 5 bar |
| Pressure Rating | 350 bar |
| Product Height | 3.95 in |
| Product Length/Depth | 10.87 in |
| Product Type | Proportional Valves |
| Product Volume | 77.715 in³ |
| Product Weight | 5.9 lb |
| Product Width | 1.81 in |
| Seal material | Fluorocarbon |
| Spool Center Condition | P blocked, A & B to tank |
| Spring Arrangement | C |
| Stage | Single Stage |
| Sub-brand | None |
| Symmetrical Flow | Yes |
| Trade Name | KBDG4V-3 11 Design |
| Valve Mount Type | Subplate |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |