Vickers by Danfoss KBDG4V-3 11 Design Proportional Valves with OBE 02-351726 (RIGHT)

KBTG4V-3-33B20N-Z-M1-PE7-H7-11, KBTG4V333B20NZM1PE7H711

855AN00057A

Model code: KBTG4V333B20NZM1PE7H711


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid controlled
B Port flow LPM20.00
B Port flow USGPM5.30
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Coil voltage24 Volt DC
Command input+/- 10V control signal
Communication protocolNone
Design Series11 Series
Electrical connectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3/NG06
Manual overrideNone
Maximum pressure BAR350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KBTG4V333B20NZM1PE7H711
On board electronicsYes
PerformanceStandard
Product height in3.950
Product height mm100.330
Product length in8.190
Product length mm208.026
Product width in1.810
Product width mm45.974
ProFX compatibleNo
Reducer moduleNo
Reverse flow checkNo
Seal typeViton
Special featuresNone
Spool TypeP blocked, A & B to tank
StageSingle stage
Symmetric flowYes
Tank port rating BAR210
Tank port rating PSI3000
Valve mount typeSubplate
Valve typeProportional throttle
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4