Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 50.00 |
| A Port flow USGPM | 13.20 |
| Actuation Type | Solenoid controlled |
| B Port flow LPM | 50.00 |
| B Port flow USGPM | 13.20 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | 4-20mA Control signal |
| Communication protocol | None |
| Current | 1.2 amp |
| Design Series | 11 Series |
| Electrical Connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | No |
| Fluid Cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Manual override | No override |
| Metering | Meter in / meter out |
| Model Code 1 | KBDG4V52C50NZM2PE7H711 |
| On board electronics | Yes |
| Performance | Standard |
| Pressure drop rated flow BAR | 5 |
| Pressure drop rated flow PSI | 72 |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500.00 |
| Pressure rating PSI | 4500 |
| Product height in | 5.070 |
| Product height mm | 128.778 |
| Product length in | 11.220 |
| Product length mm | 284.988 |
| Product width in | 2.760 |
| Product width mm | 70.104 |
| ProFX compatible | No |
| Reducer module | No |
| Seal type | Fluorocarbon |
| Special features | None |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
