KBDG4V-5-33C50N-Z-M1-PC7-H7-11, KBDG4V533C50NZM1PC7H711-product-details

KBDG4V-5-33C50N-Z-M1-PC7-H7-11, KBDG4V533C50NZM1PC7H711

855AN00081A

Model code: KBDG4V533C50NZM1PC7H711


Tools

Product specifications

Characteristic
Value
A Port flow LPM50.00
A Port flow USGPM13.20
Actuation typeSolenoid controlled
B Port flow LPM50.00
B Port flow USGPM13.20
BrandVickers by Danfoss
Build orientationSolenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/- 10V control signal
Communication protocolNone
Current1.2 amp
Design Series11 Series
Electrical connectionElectrical (PC7) 7 pin connector without plug
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-05/NFPA D05/CETOP 5/NG10
Manual overrideNo override
MeteringMeter in / meter out
Model Code 1KBDG4V533C50NZM1PC7H711
On board electronicsYes
PerformanceStandard
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Pressure rating Bar315
Pressure rating PSI4500.00
Pressure rating PSI4500
Product height in5.070
Product height mm128.778
Product length in11.220
Product length mm284.988
Product width in2.760
Product width mm70.104
ProFX compatibleNo
Reducer moduleNo
SEAL TYPEFluorocarbon
Special featuresNone
Spool TypeP blocked, A & B to tank
StageSingle stage
Symmetric flowYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4