857410-IN150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
857410-IN150
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Code Title | Open Circuit Piston Pump |
| Design code | 21 |
| Displacement | 10.55 cm³/rev |
| Feature | Multiple control optionsVariable displacementCompact design |
| Fluid compatibility | None |
| Input Speed - Maximum | 1800 RPM |
| Maximum Case Drain Temperature | 176 °F |
| Maximum Case Pressure | 210 bar |
| Maximum Recommended Oil Viscosity | 54 cSt |
| Minimum Recommended Oil Viscosity | 13 cSt |
| Model Code | PVB5-FRSY-21-CC-11-IN150 |
| Noise | 60 dB |
| Paint | None |
| Pressure Compensator Setting | 17 bar |
| Product Height | 5.18 in |
| Product Length/Depth | 8.65 in |
| Product Type | Axial Piston Pump |
| Product Volume | 319.474 in³ |
| Product Weight | 18 lb |
| Product Width | 7.13 in |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | PVB Series |
| Vsd ready | No |