857423-IN150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
857423-IN150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Code Title | Open Circuit Piston Pump | |
| Design code | 21 | |
| Displacement | 10.55 cm³/rev | |
| Feature | Multiple control optionsVariable displacementCompact design | |
| Fluid compatibility | None | |
| Input Speed - Maximum | 1800 RPM | |
| Maximum Case Drain Temperature | 176 °F | |
| Maximum Case Pressure | 210 bar | |
| Maximum Recommended Oil Viscosity | 54 cSt | |
| Minimum Recommended Oil Viscosity | 13 cSt | |
| Model Code | PVB5-FRSY-21-CMC-11- | |
| Noise | 60 dB | |
| Paint | None | |
| Pressure Compensator Setting | 10 bar | |
| Product Height | 5.18 in | |
| Product Length/Depth | 8.65 in | |
| Product Type | Axial Piston Pump | |
| Product Volume | 319.474 in³ | |
| Product Weight | 18 lb | |
| Product Width | 7.13 in | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | PVB Series | |
| Vsd ready | No |