857521-IN150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
857521-IN150
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Bearing Life at Rated Pressure | 8000 hour |
| Code Title | Open Circuit Piston Pump |
| Design code | 21 |
| Displacement | 10.55 cm³/rev |
| End Cover Material | Ductile Iron |
| Feature | Multiple control optionsVariable displacementCompact design |
| Fluid compatibility | None |
| Identification | None |
| Input Speed - Maximum | 1800 RPM |
| Input Speed - Minimum | 0 RPM |
| Input Speed - Rated | 1800 RPM |
| Input Speed At 0.8 Bar Absolute | 1600 RPM |
| Input Speed At 1.0 Bar Absolute | 2000 RPM |
| Maximum Case Drain Temperature | 176 °F |
| Maximum Case Pressure | 210 bar |
| Maximum Recommended Oil Viscosity | 54 cSt |
| Minimum Recommended Oil Viscosity | 13 cSt |
| Model Code | PVB6-FRSY-21-CMC-11 |
| Noise | 60 dB |
| Nominal Pressure Rating | 230 bar |
| Paint | None |
| Peak Pressure Rating | 280 bar |
| Pressure Compensator Setting | 17 bar |
| Product Height | 5.18 in |
| Product Length/Depth | 8.65 in |
| Product Type | Open Circuit Piston Pump |
| Product Volume | 319.474 in³ |
| Product Weight | 18 lb |
| Product Width | 7.13 in |
| Shaft rotation | Right |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) |
| Sub-brand | None |
| Trade Name | PVB Series |
| Vsd ready | No |