DRIVE SHAFT
857592
Tools857592 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Body |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 8.640 |
| Product length mm | 219.456 |
| Product width in | 1.250 |
| Product width mm | 31.750 |