Vickers by Danfoss KBDG5V-7 10 Design Proportional Valves with OBE KBDG5V-7-2C180N100-EX-H-M1-PE7-H1-10 (RIGHT)

KBDG5V-7-33C170N-EX-M2-PE7-H1-11, KBDG5V733C170NEXM2PE7H111

857AN00028A

Model code: KBDG5V733C170NEXM2PE7H111

Recommended replacement: 857AN00247A


Tools

Product specifications

Characteristic
Value
A Port flow LPM170.00
A Port flow USGPM45.00
Actuation typeSolenoid controlled pilot operated
B Port flow LPM170.00
B Port flow USGPM45.00
BrandVickers by Danfoss
Build orientationSolenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve
Build typeSpring centered
Coil voltage24 Volt DC
Command input4-20mA Control signal
Communication protocolNone
Current1.6 amp
Design Series11 Series
Electrical ConnectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-07/NFPA D07/CETOP 7/NG16
Manual overridePlain
MeteringMeter in / meter out
Model Code 1KBDG5V733C170NEXM2PE7H111
On board electronicsYes
PerformanceStandard
Pilot drainExternal
Pilot supplyExternal
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Pressure rating BAR350
Pressure rating PSI5000.00
Pressure rating PSI5000
Product height in9.500
Product height mm241.300
Product length in11.690
Product length mm296.926
Product width in3.650
Product width mm92.710
ProFX compatibleNo
Reducer moduleYes
Seal typeFluorocarbon
Spool TypeP blocked, A & B to tank
StageTwo stage
Symmetric flowYes
Tank port rating BAR350
Tank port rating PSI5000
Valve mount typeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4