KBDG5V-10-33C550N310-X-T-M2-PE7-H1-12, KBDG5V1033C550N310XTM2PE7H112-product-details

KBDG5V-10-33C550N310-X-T-M2-PE7-H1-12, KBDG5V1033C550N310XTM2PE7H112

857AN00094K

Model code: KBDG5V1033C550N310XTM2PE7H112


Tools

Product specifications

Characteristic
Value
A Port flow LPM550.00
A Port flow USGPM145.00
Actuation typeSolenoid controlled pilot operated
B Port flow LPM310.00
B Port flow USGPM82.60
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command input4-20mA Command
Communication protocolNone
Current1.2 amp
Design Series12 Series
Electrical connectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-10/NFPA D10/CETOP 10
Manual overridePlain
Maximum pressure BAR350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KBDG5V1033C550N310XTM2PE7H112
On board electronicsYes
PerformanceStandard
Pilot drainInternal
Pilot supplyInternal
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Product height in13.380
Product height mm339.852
Product length in20.350
Product length mm516.890
Product width in7.750
Product width mm196.85
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal typeViton
Special featuresNone
Spool TypeP port blocked, A, B, T connected
StageTwo stage
Symmetric flowNo
Tank port rating BAR210
Tank port rating PSI3000
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4