
858AN00095A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
858AN00095A
Product specifications
Characteristic | Value |
|---|---|
| Body material | Cast Iron |
| Connector type | DIN 43650 |
| Design code | 12 |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Light | No |
| Manual Override | None |
| Model Code | KBFDG4V-3-2C28S-Z-M1-PH7-H6-12 |
| On-Board Electronics | KBF |
| Pressure Rating | 350 bar |
| Product Type | Proportional Valves |
| Spool Center Condition | None |
| Spring Arrangement | No Spring |
| Sub-brand | None |
| Trade Name | KBFDG4V-3 12 Design |
| Valve Mount Type | Subplate |