Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
860566
Orifice Plug (.029-.032)
860566
Tools
Add to comparison
Add to comparison
860566
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.190
Product height mm
4.826
Product length in
0.187
Product length mm
4.750
Product width in
0.190
Product width mm
4.826