Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8618-032
6 42 60 (Max 78) GEROTER
8618-032
Where to buy
Export PDF
Tools
Add to comparison
8618-032
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.300
Product height mm
83.820
Product length in
2.000
Product length mm
50.800
Product width in
3.300
Product width mm
83.820