Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID CONTR. PILOT OPERATED | Solenoid controlled pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Build orientation | SOLENOID AT B PORT END | Solenoid at B port end |
| Coil voltage | 24 VOLT DC | 24 Volt DC |
| Command input | 4-20MA CONTROL SIGNAL | 4-20mA Control signal |
| Communication protocol | NONE | None |
| Design Series | 11 SERIES | 11 Series |
| Electrical Connection | 7 PIN CONNECTOR WITH PLUG | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | NO | No |
| Fluid Cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO5781-AG-06-2-A | ISO5781-AG-06-2-A |
| Manual adjustment | SCREW AND LOCKNUT | Screw and locknut |
| Manual override | NONE | None |
| Maximum flow LPM | 200.0 | |
| Maximum flow USGPM | 52.8 | |
| Maximum pressure bar | 350 | |
| Maximum pressure PSI | 5000 | |
| Model Code 1 | KBXCG6W160ZM23APE7H111 | |
| On board electronics | YES | Yes |
| Performance | STANDARD | Standard |
| Product height in | 7.740 | |
| Product height mm | 196.596 | |
| Product length in | 8.120 | |
| Product length mm | 206.248 | |
| Product width in | 3.650 | |
| Product width mm | 92.710 | |
| ProFX compatible | NO | No |
| Ramp | STANDARD RAMP | Standard ramp |
| Reduced pressure adjustment | 14-160 BAR (200-2300 PSI) | 14-160 bar (200-2300 psi) |
| Reducer module | NO | No |
| Reverse flow check | YES | Yes |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | PROPORTIONAL PRESSURE REDUCING | Proportional pressure reducing |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
