863AN00008A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
863AN00008A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Controlled | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Check Valve | Yes | |
| Coil voltage | 24 Volt DC | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Current | 1.6 A | |
| Customer Programmable | No | |
| Design code | 11 | |
| Diode | None | |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics | |
| Feedback Sensor | No | |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor | |
| Flow rate | 200 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Anti wear petroleum oils and Non alkyl based phosphate esters | |
| Function | Pressure Reducing with Reverse Flow Check Valve | |
| Interface | AR-06-2-A | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | KBXCG-6-W100-Z-M1-3-A-PE7-H1-11 | |
| On-Board Electronics | KB | |
| Performance | Standard | |
| Pressure Drop at Rated Flow | 12 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 7.74 in | |
| Product Length/Depth | 8.12 in | |
| Product Type | Proportional Valves | |
| Product Volume | 229.398 in³ | |
| Product Weight | 11.8 lb | |
| Product Width | 3.65 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Special features | None | |
| Spool Center Condition | None | |
| Spring Arrangement | No Spring | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Trade Name | KBXCG-6 11 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |