Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
864381
Valve plate PVH
864381
Where to buy
Export PDF
Tools
Add to comparison
864381
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.290
Product height mm
286.766
Product length in
14.840
Product length mm
376.936
Product width in
10.000
Product width mm
254.000