COIL U-DJ (98 VOLT DC)-product-details

COIL U-DJ (98 VOLT DC)

865637


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil connectorDIN 43650DIN or DIN 43650 or DIN 43650-A
Coil duty ratingCONT. 85 TO 110% NOM VOLTAGEContinuous from 85% to 110% of nominal voltage
Product height in2.579
Product height mm65.507
Product length in2.378
Product length mm60.401
Product width in1.811
Product width mm45.999
Voltage typeDCDC