Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
865814
SUB ASSEMBLY LVDT & ARMATURE
865814
Tools
Add to comparison
Add to comparison
865814
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Sub assembly
Product height in
0.624
Product height mm
15.860
Product length in
2.936
Product length mm
74.570
Product width in
0.624
Product width mm
15.860